Eaton Crouse-Hinds series DS snap switch cover, Feraloy iron alloy, Surface or flush mount, Three-gang, With operating mechanism and gasket, For external operation of general use snap switches
| Product Name |
Eaton Crouse-Hinds series DS snap switch cover
|
| Catalog Number |
DS1283
|
| UPC |
782274235202
|
| Product Length/Depth |
9.25 in
|
| Product Height |
4 in
|
| Product Width |
6.04 in
|
| Product Weight |
3.24 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Number of gangs |
3
|
| Material |
Feraloy iron alloy
|
| Special features |
With operating mechanism and gasket
|
| Used with |
For external operation of general use snap switches
|