Eaton Crouse-Hinds series DS raintight snap switch cover, Die cast aluminum, Single-gang, Gasket, For standard ON-OFF operation; with hole for lock, For general use snap switches
| Product Name |
Eaton Crouse-Hinds series DS raintight snap switch cover
|
| Catalog Number |
DS185
|
| UPC |
782274229607
|
| Product Length/Depth |
2.91 in
|
| Product Height |
4.44 in
|
| Product Width |
2.08 in
|
| Product Weight |
0.36 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Number of gangs |
1
|
| Material |
Die cast aluminum
|
| Special features |
Gasket
|
| Type |
For standard ON-OFF operation; with hole for lock
|
| Used with |
For general use snap switches
|