Eaton Crouse-Hinds series DS snap or toggle switch cover, Feraloy iron alloy, Surface or flush mount, Single-gang, Gasket, For square handle general use snap or toggle switches - guarded
| Product Name |
Eaton Crouse-Hinds series DS snap or toggle switch cover
|
| Catalog Number |
DS32G
|
| UPC |
782274225401
|
| Product Length/Depth |
3 in
|
| Product Height |
4.53 in
|
| Product Width |
0.75 in
|
| Product Weight |
0.7 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Number of gangs |
1
|
| Material |
Feraloy iron alloy
|
| Special features |
Gasket
|
| Used with |
For square handle general use snap or toggle switches - guarded
|