Eaton Crouse-Hinds series DSD front operated pushbutton cover and device sub-assembly, 10A, Green/red, Feraloy iron alloy, 2 circuits start-stop, 2 buttons, Factory sealed, 600 Vac
| Product Name |
Eaton Crouse-Hinds series DSD front operated pushbutton cover and device sub-assembly
|
| Catalog Number |
DSD922
|
| UPC |
782274776279
|
| Product Length/Depth |
5.3 in
|
| Product Height |
6.7 in
|
| Product Width |
4.7 in
|
| Product Weight |
3.9 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
7 9 |
| Voltage rating |
600 Vac
|
| Number of cover buttons |
2
|
| Normal position |
2 circuits start-stop
|
| Amperage Rating |
10A
|
| Color |
Green/red
|
| Material |
Feraloy iron alloy
|
| Special features |
Factory sealed
|