Eaton E34, 30.5 mm, Corrosion Resistant Watertight/Oiltight, Without lens, Illuminated, Standard, Incandescent, full voltage light unit, 6 Vac/dc light unit, #755, 6 Vac/dc lamp
| Product Name |
Eaton E34 pushbutton
|
| Catalog Number |
E34CB06
|
| UPC |
782113702155
|
| Product Length/Depth |
2.48 in
|
| Product Height |
1.78 in
|
| Product Width |
1.78 in
|
| Product Weight |
0.01 lb
|
| Compliances |
FDA 3-A
CE Marked |
| Certifications |
UL Listed
CSA Certified |
| Special features |
Without lens
|
| Type |
30.5 mm, Corrosion Resistant Watertight/Oiltight
|
| Actuator |
Standard
|
| Illumination |
Illuminated
|
| Series |
E34
|
| Lamp voltage - max |
6 V
|
| Lamp voltage - min |
6 V
|
| LED lamp number |
#755
|
| Light unit type |
Incandescent, full voltage
|
| Light unit voltage |
6 Vac/dc
|