Eaton E34 pushbutton, 30.5 mm, Class I Division 2, NEMA 4, 4X, 12, 13, NEC Class I Division 2, Groups B, C and D, Momentary, Pushbutton, flush, Green actuator, Die cast enc., START, 1NO-1NC, One element
| Product Name |
Eaton E34 pushbutton
|
| Catalog Number |
E34EX7003
|
| UPC |
782114523971
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.1 lb
|
| Compliances |
CE Marked
FDA 3-A |
| Certifications |
CSA Certified
UL 505 |
| Catalog Notes |
Use NEMA 4X 10250T operators where exposed to ultraviolet light
|
| Type |
30.5 mm, Class I Division 2
|
| Actuator color |
Green
|
| Actuator |
Pushbutton, flush
|
| Enclosure material |
Die cast
|
| Operating mode |
Momentary
|
| Legend |
START
|
| Contact configuration |
1 NO-1 NC
|
| Series |
E34
|
| Number of elements |
1
|
| Rating |
NEMA 13
NEMA 4 NEC Class I Division 2, Groups B, C and D NEMA 12 NEMA 4X |