Eaton E34 pushbutton legend plate, E34 series, Square Legend Plate, Plastic, Black, Legend: OUT, 3/16 In high, Jumbo
| Product Name |
Eaton E34 pushbutton legend plate
|
| Catalog Number |
E34LP27
|
| UPC |
782113703473
|
| Product Length/Depth |
1 in
|
| Product Height |
3 in
|
| Product Width |
2 in
|
| Product Weight |
0.02 lb
|
| Compliances |
CE Marked
FDA 3-A |
| Certifications |
CSA Certified
UL Listed |
| Catalog Notes |
Use NEMA 4X 10250T operators where exposed to ultraviolet light
|
| Used with |
E34 series, pushbutton operators and indicating lights
|
| Bus material |
Plastic
|
| Series |
E34
|
| Field color |
Black
|
| Legend |
OUT
|
| Letter size |
3/16 in high
|
| Product category |
Legend plate
|
| Size |
Jumbo, square
|