Recherche de connaissances
Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

E34PB7

Eaton, 30.5 mm Watertight/Oiltight Corrosion Resistant Pushbutton,Gray,Plastic Actuator,1NO,Non-illuminated,Flush mounting,NEMA 3, 3R, 4, 4X, 12, 13,Momentary,30.5 mm,Flush Pushbutton,E34 Series

Spécifications générales

Product Name
Eaton E34 pushbutton
Catalog Number
E34PB7
UPC
782113704357
Product Length/Depth
2.3 in
Product Height
1.9 in
Product Width
1.9 in
Product Weight
0.2 lb
Compliances
CE Marked
FDA 3-A
Certifications
CSA Certified
UL Listed

Caractéristiques du produit

Type
30.5 mm, Square Multifunction
Actuator color
Gray
Actuator material
Plastic
Operating mode
Momentary
Contact configuration
1 NO
Illumination
Non-illuminated
Series
E34
Mounting method
Flush
Rating
NEMA 3
NEMA 13
NEMA 4
NEMA 3R
NEMA 12
NEMA 4X
Degree of protection
NEMA 13
NEMA 3
NEMA 4X
NEMA 4
NEMA 12
NEMA 3R
Product category
Flush pushbutton
Size
30.5 mm

Exporter les caractéristiques du produit