Eaton E51 Series, Limit Switch, Modular Inductive Photoelectric Sensor, Right Angle, Sensor distance: 18 In., Receptacle and Body: Die Cast Zinc, 1.0A max AC, L1 Switched, N.O. and N.C., 1.0A Solid State Output, 120 Vac input
| Product Name |
Eaton E51 NEMA limit switch photoelectric sensor
|
| Catalog Number |
E51CLP6
|
| UPC |
782113140636
|
| Product Length/Depth |
1.54 in
|
| Product Height |
4.89 in
|
| Product Width |
1.82 in
|
| Product Weight |
0.975 lb
|
| Compliances |
CE Marked
|
| Certifications |
UL Listed
CSA Certified |
| Catalog Notes |
Assembled sensor with head; sensor body and receptacle. Logic modules must be ordered separately.
|
| Contact Rating |
1.0A Solid State Output
|
| Enclosure material |
Body and head: plastic
Receptacle: die cast zinc |
| Operating mode |
Thru-beam
|
| Connection |
Screw terminal
|
| Contact configuration |
L1 switched, NO/NC
|
| Sensor type |
Through beam
|
| Switch type |
Photoelectric
|
| Input voltage |
120 Vac
|
| LED indicator |
Output status (for both outputs): red
|
| Maximum AC current |
1 A
|
| Operating temperature - max |
158 °F
|
| Operating temperature - min |
-13 °F
|
| Environmental rating |
NEMA 4, NEMA 4X, NEMA 13
|