Eaton Crouse-Hinds series EFH flexible cushion fixture hanger, 65 lb, 1/2" luminaire stem size, Feraloy iron alloy, Pendant mount, Cushion type
| Product Name |
Eaton Crouse-Hinds series EFH flexible cushion fixture hanger
|
| Catalog Number |
EFH01
|
| UPC |
782274278407
|
| Product Length/Depth |
6.75 in
|
| Product Height |
4.5 in
|
| Product Width |
6 in
|
| Product Weight |
4.55 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| Mounting Type |
Pendant
|
| Type |
Cushion
|
| Luminaire rated weight |
65 lb
|
| Luminaire stem size |
1/2"
|
| Material |
Feraloy iron alloy
|