Eaton Crouse-Hinds series EFHC fixture hanger, 125 lb, 3/4" luminaire stem size, Feraloy iron alloy, Pendant mount, 3/4", Union hub type
| Product Name |
Eaton Crouse-Hinds series EFHC fixture hanger
|
| Catalog Number |
EFHC2602
|
| UPC |
782274279305
|
| Product Length/Depth |
7.75 in
|
| Product Height |
3.5 in
|
| Product Width |
6.25 in
|
| Product Weight |
4.5 lb
|
| Certifications |
UL1203
CSA C22.2 No. 30 |
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| Mounting Type |
Pendant
|
| Type |
Union hub
|
| Luminaire rated weight |
125 lb
|
| Luminaire stem size |
3/4"
|
| Material |
Feraloy iron alloy
|
| Trade size |
3/4"
|