Eaton EGSC SE residential automatic transfer switch, 400A, ATS, 120/240V, 1PH, 3R SERVICE ENTRANCE RELAY
| Product Name |
Eaton EGSC SE residential automatic transfer switch
|
| Catalog Number |
EGSC400ASE
|
| UPC |
621037247369
|
| Product Length/Depth |
11.14 in
|
| Product Height |
45.11 in
|
| Product Width |
26.5 in
|
| Product Weight |
156 lb
|
| Certifications |
CSA Certified
|
| Type |
EGSC SE residential automatic transfer switch
|
| Amperage Rating |
400A
|