Single-Phase Metered Input Rack PDU G4, 230V, 4 C13 and 4 C39 Outlets, 16A, 3.7kW, C20/L6-20P Input, 10 ft. (3 m) Cord, 1U
| Product Name |
Eaton Rack PDU G4
|
| Catalog Number |
EHMIL620N
|
| UPC |
786689972622
|
| Product Length/Depth |
175 mm
|
| Product Height |
44 mm
|
| Product Width |
444.5 mm
|
| Product Weight |
2.4 kg
|
| Certifications |
cTUVus
|
| Form factor |
1U
|
| Package contents |
|
| Mounting direction |
Horizontal
|
| Color |
Black
|
| Input connection |
L6-20P
|
| Cord length |
10 ft
|
| Amperage Rating |
16A
|
| Input voltage |
230V
|
| Phase |
Single-phase
|
| Frequency rating |
50/60 Hz
|
| Outlets |
4 C13; 4 C39
|
| Number of Outputs C13 |
4
|
| Number of outputs (other) |
4
|
| Total number of outlets |
8
|
| PDU Plug Type |
L6-20P
|