Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

ELPSM20

Eaton Crouse-Hinds series Light-Pak ELPS emergency lighting system, 50/60 Hz, 120-277 Vac input voltage, LED, Red letter color, Copper-free aluminum, No lamp heads, 12 Vdc output voltage, 6W

Spécifications générales

Product Name
Eaton Crouse-Hinds series Light-Pak ELPS emergency lighting system
Catalog Number
ELPSM20
UPC
662276841451
Product Length/Depth
6.5 in
Product Height
14.75 in
Product Width
16.5 in
Product Weight
40 lb

Caractéristiques du produit

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class I, Division 1
NEMA Rating
3R
Frequency rating
50/60 Hz
Input voltage
120-277 Vac
Lamp type
LED
Letter color
Red
Material
Copper-free aluminum
Wattage
6W
Number of lamp heads
None
Output voltage
12 Vdc

Exporter les caractéristiques du produit