3-Phase Managed HDX Rack PDU G4, 240/415V, 48 C13 Outlets, 60A, 35kW, 560P6W Input, 6 ft. Cord, 0U Vertical, TAA
| Product Name |
Eaton managed PDU
|
| Catalog Number |
EMAGFFC2C2C2C2L
|
| UPC |
037332296238
|
| Product Length/Depth |
2.48 in
|
| Product Height |
69.45 in
|
| Product Width |
4.09 in
|
| Product Weight |
28.02 lb
|
| Compliances |
CE Marked
FCC Class A TAA Compliant |
| Certifications |
UL Listed
cUL Listed |
| Form factor |
0U (Vertical)
|
| Outlet control |
Yes
|
| Phase |
Three-phase
|
| Amperage Rating |
48A
|
| Input connection |
Other
|
| Outlets |
48
|
| Cord length |
6 ft
|
| Frequency rating |
50/60 Hz
|
| Operating Temperature |
0° to 60°C (32° to 140°F)
|