Eaton IT soft starter accessory, Terminal cover replacement kits, Frame T,U
| Product Name |
Eaton S811+/S801+ soft starter terminal kit
|
| Catalog Number |
EML27
|
| UPC |
782114883846
|
| Product Length/Depth |
12.1 in
|
| Product Height |
3.1 in
|
| Product Width |
5 in
|
| Product Weight |
0.8 lb
|
| Catalog Notes |
Replacement covers for the T, U and V frame are available in case of damage to the existing covers
|
| Used with |
Starters
|
| Type |
Terminal cover replacement kits
|
| Frame size |
T
U |