Eaton Crouse-Hinds series concrete slab insert, Rigid/IMC, Zinc die cast, 90°, 1"
| Product Name |
Eaton Crouse-Hinds series concrete slab insert
|
| Catalog Number |
ESL100
|
| UPC |
662277023627
|
| Product Length/Depth |
4.68 in
|
| Product Height |
3.84 in
|
| Product Width |
2.44 in
|
| Product Weight |
0.57 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Conduit type |
Rigid/IMC
|
| Material |
Zinc die cast
|
| Shape |
90°
|
| Trade size |
1"
|