Eaton EV smart breaker charger connectivity fee
| Product Name |
Eaton smart breaker connectivity fee
|
| Catalog Number |
EVEMCONNECTED
|
| UPC |
786689673727
|
| Product Length/Depth |
2.9 in
|
| Product Height |
2.91 in
|
| Product Width |
1.29 in
|
| Product Weight |
0.77 lb
|
| Subscription duration |
1 year
|
| Location id required |
No
|
| Software service type |
Subscription service
|
| Software subscription requirements |
Requires Activation # for Subscription Amendments
|