Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Female, Feraloy iron alloy and/or ductile iron, Vertical only, Group B rated, 1-1/2"
| Product Name |
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
|
| Catalog Number |
EYD51
|
| UPC |
782274365091
|
| Product Length/Depth |
2.44 in
|
| Product Height |
5.5 in
|
| Product Width |
2.44 in
|
| Product Weight |
3.85 lb
|
| Certifications |
UL1203
CSA C22.2 |
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| Sealing position |
Vertical only
|
| Gender |
Female
|
| Trade size |
1-1/2"
|
| Material |
Ductile iron
Feraloy iron alloy |
| Special features |
Group B rated
|