Réinitialiser
Réinitialiser
Eaton Series C complete molded case circuit breaker, F-frame, FDC, Complete breaker, Fixed thermal, fixed magnetic trip type, Three-pole, 70A, 600 Vac, 250 Vdc, 200 kAIC at 240 Vac, 100 kAIC at 480 Vac, Load side, 50/60 Hz
| Product Name |
Eaton Series C complete molded case circuit breaker
|
| Catalog Number |
FDC3070
|
| UPC |
786679451540
|
| Product Length/Depth |
3.38 in
|
| Product Height |
6 in
|
| Product Width |
4.13 in
|
| Product Weight |
4.35 lb
|
| Certifications |
UL Listed
|
| Amperage Rating |
70A
|
| Voltage rating |
600 Vac, 250 Vdc
|
| Trip Type |
T186
|
| Circuit breaker type |
FDC
|
| Circuit breaker frame type |
Complete breaker
|
| Series |
Series C
|
| Terminals |
Load side
|
| Frame |
F
|
| Frequency rating |
50/60 Hz
|
| Interrupt rating |
100 kAIC at 480 Vac
200 kAIC at 240 Vac |
| Number of poles |
Three-pole
|