Eaton Bussmann series low voltage british standard fuse, 450A, AC 690 V, V88/C2, 74 x 210 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
FF450
|
| EAN |
5027590019873
|
| UPC |
051712844895
|
| Product Length/Depth |
209 mm
|
| Product Height |
74 mm
|
| Product Width |
74 mm
|
| Product Weight |
1034 g
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
450 A
|
| Fitted with: |
Centre bolted tags
|
| Fuse size |
BS88/C2
|
| Current type |
AC/DC
|
| Mounting dimension |
M10
|
| Center-to-center distance of connections |
185 mm
|
| Breaking capacity |
80 kA
|
| Rated switching capacity |
80 kA
|
| Rated voltage AC |
690 V
|
| Rated voltage DC |
400 V
|
| Class |
Class gG/gL
|
| Fuse type |
FF
|
| Utilization category |
gG (cable protection/equipment protection)
|
| Color |
None
|
| Interrupt rating |
80 kAIC
|
| Fuse indicator |
None
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Watt losses |
32 W
|
| Connection |
133/184 mm fixing centre
|
| Construction |
BS88/C2
|
| Construction size |
C2
|
| Fuse shape |
Center bolted tags
|
| Voltage type |
AC/DC
|
| Voltage rating |
690 V
|
| Type |
Fuse
|
| Application |
general industrial applications
|
| Fuse system (according to IEC 60269) |
Fuse system E
|