Eaton FlexiTech EW_EC_CW_CC 20m, Pictogram, EN & ARB "EXIT" FlexiTech
| Product Name |
Eaton emergency lighting pictogram
|
| Catalog Number |
FT2EWEC-P-ARBEXIT
|
| EAN |
3660191810870
|
| Product Length/Depth |
211 mm
|
| Product Height |
0.175 mm
|
| Product Width |
107.3 mm
|
| Product Weight |
0.003 kg
|
| Certifications |
CE
|
| Viewing distance |
20 m
|
| Model |
Insert sheet/plate
|
| Meaning pictogram |
Exit
|
| Material thickness |
0.175 mm
|
| Double-sided |
False
|
| Direction |
None
|
| Number of sides |
Single sided
|
| Product branding |
Eaton
|
| Compatibility |
FlexiTech CC
FlexiTech CW FlexiTech EC FlexiTech EW |