Télécharger le document () de 20

FWH-200B

Eaton Bussmann series FWH high speed fuse, 500 Vac/dc (UL), 200A, 200 kAIC at 300 Vdc, 50 kAIC at 300 Vdc, None, High speed fuse, Blade end X blade end, Class aR, Stud, White, Ceramic

Spécifications générales

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWH-200B
EAN
5027590020916
UPC
051712795869
Product Length/Depth
91 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
152 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Caractéristiques du produit

Amperage Rating
200 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
500 V
Rated voltage DC
500 V
Mounting dimension
M8
Center-to-center distance of connections
74.09 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
8500
Watt losses
40 W
Fuse shape
Center bolted tags
Pre arc (I2T)
1900
Color
White
Interrupt rating
200 kAIC at 300 Vdc
50 kAIC at 300 Vdc
Connection
Blade end x blade end
Construction size
Other
Material
Ceramic
Mounting method
Stud
Quantity
1
Voltage rating
500 Vac, 500 Vdc
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWH-B
Fuse system (according to IEC 60269)
Other

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.