Eaton Bussmann series FWH high speed fuse, 750 Vac, 750 Vdc, 45A, 200 kAIC at 1000 Vac, 50 kAIC at 500 Vdc, None, High speed fuse, Blade end X blade end, Stud
| Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
| Catalog Number |
FWH-45B
|
| EAN |
5027590499668
|
| UPC |
051712795760
|
| Product Length/Depth |
108 mm
|
| Product Height |
28 mm
|
| Product Width |
90 mm
|
| Product Weight |
64.4 g
|
| Compliances |
CE Marked
|
| Certifications |
CSA Certified
UL Recognized |
| Amperage Rating |
45 A
|
| Breaking capacity |
200 kA
|
| Fuse indicator |
Non Indicating
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Utilization category |
aR (accompanied semiconductor protection)
|
| Voltage type |
AC/DC
|
| Rated switching capacity |
200 kA
|
| Rated voltage AC |
500 V
|
| Rated voltage DC |
500 V
|
| Current type |
AC/DC
|
| Class |
Class aR
|
| Clearing (I2T) |
450
|
| Watt losses |
7.5 W
|
| Fuse shape |
Cylindrical, center bolted tags
|
| Pre arc (I2T) |
105
|
| Color |
None
|
| Interrupt rating |
200 kAIC at 1000 Vac
50 kAIC at 500 Vdc |
| Connection |
Blade end x blade end
|
| Construction size |
Other
|
| Mounting method |
Stud
|
| Voltage rating |
500 Vac, 500 Vdc
|
| Type |
High speed fuse
|
| Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
| Fuse type |
FWH-B
|
| Fuse system (according to IEC 60269) |
Other
|