Eaton rotary disconnect terminal cover shroud,For switch disconnector P1,Terminal cover shroud,Four-pole,Terminal cover shrouds,Switch disconnector P1
| Product Name |
Eaton rotary disconnect terminal cover shroud
|
| Catalog Number |
H-P1
|
| EAN |
4015080172536
|
| Product Length/Depth |
2.75 in
|
| Product Height |
1 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.06 lb
|
| Certifications |
Contact Manufacturer
|
| Used with |
Switch disconnector P1
|
| Special features |
For switch disconnector P1
|
| Type |
Terminal cover shroud
|
| Number of poles |
Four-pole
|
| Product Category |
Terminal cover shrouds
|