Réinitialiser
Réinitialiser
Eaton Series C complete molded case circuit breaker, F-frame, HFD, Complete breaker, Fixed thermal, Fixed magnetic trip type, Two-pole, 20 A, 600 Vac, 250 Vdc, Load side, 50/60 Hz
| Product Name |
Eaton Series C complete molded case circuit breaker
|
| Catalog Number |
HFD2020
|
| UPC |
786679175378
|
| Product Length/Depth |
3.38 in
|
| Product Height |
6 in
|
| Product Width |
2.75 in
|
| Product Weight |
3.05 lb
|
| Certifications |
UL Listed
|
| Amperage Rating |
20 A
|
| Voltage rating |
600 Vac, 250 Vdc
|
| Trip Type |
T186
|
| Circuit breaker type |
HFD
|
| Circuit breaker frame type |
Complete breaker
|
| Series |
Series C
|
| Terminals |
Load side
|
| Frame |
F
|
| Frequency rating |
50/60 Hz
|
| Interrupt rating |
65 kAIC at 480 Vac
100 kAIC at 240 Vac |
| Number of poles |
Two-pole
|