Eaton molded case circuit breaker accessory motor protection, Motor circuit protector, 100 A, 65 kAIC at 480 V, Frame F, Class 10 motor protection, Series C
| Product Name |
Eaton molded case circuit breaker accessory motor protection
|
| Catalog Number |
HFDMP3100L
|
| UPC |
786685368825
|
| Product Length/Depth |
3.38 in
|
| Product Height |
6 in
|
| Product Width |
4.13 in
|
| Product Weight |
4.5 lb
|
| Compliances |
Contact Manufacturer
|
| Certifications |
UL Listed
CSA Certified |
| Amperage Rating |
100 A
|
| Frame size |
Frame F
|
| Protection |
Class 10 motor protection
|
| Series |
Series C
|
| Interrupt rating |
65 kAIC at 480 V
|
| Type |
Motor circuit protector
|