Eaton Series C DC/PvGard complete molded case circuit breaker, MDL-frame, HMDL, Complete breaker, Interchangeable thermal-magnetic trip type, Three-pole, 400A, 1000 Vdc, 7.5 kAIC, Without terminals, Photo voltaic
| Product Name |
Eaton PV Guard / Solar complete molded case circuit breaker
|
| Catalog Number |
HMDLPV3400W
|
| UPC |
786685584768
|
| Product Length/Depth |
18.5 in
|
| Product Height |
7.5 in
|
| Product Width |
11 in
|
| Product Weight |
28.4 lb
|
| Certifications |
UL Listed file E7819
Category Control Number DIUR UL 489B |
| Amperage Rating |
400 A
|
| Voltage rating |
1000 Vdc
|
| Trip Type |
T207
|
| Circuit breaker type |
HMDL
|
| Circuit breaker frame type |
Complete breaker
|
| Terminals |
Without terminals
|
| Frame |
MDL
|
| Class |
Photovoltaic
|
| Interrupt rating |
7.5 kAIC
|
| Number of poles |
Three-pole
|