Eaton HT800 pushbutton, 30.5 mm, Watertight/Oiltight HT800, Pushbutton, NEMA 1, 2, 3, 3R, 4, 4X, 12, Plastic, Chrome bezel, Non-illuminated, Two-position, Maintained push, maintained pull, Flat head mushroom head, 40 mm
| Product Name |
Eaton HT800 pushbutton
|
| Catalog Number |
HT8DBRD1D
|
| UPC |
782116334476
|
| Product Length/Depth |
6.45 in
|
| Product Height |
1.4 in
|
| Product Width |
2 in
|
| Product Weight |
0.4 lb
|
| Certifications |
UL Listed
CSA Certified |
| Type |
30.5 mm, Watertight/Oiltight-HT800
|
| Bezel |
Chrome
|
| Bus material |
Plastic
|
| Enclosure |
NEMA 1
NEMA 12 NEMA 4X NEMA 3R NEMA 3 NEMA 4 NEMA 2 |
| Actuator |
Flat head mushroom head
|
| Operating mode |
Pull: maintained
Push: maintained |
| Illumination |
Non-illuminated
|
| Number of positions |
2
|
| Product category |
Pushbutton
|
| Size |
40 mm
|