Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*
Discontinué

IQ260MA65140

IQ 260 Meter (with integral display), 60 Hz, 5A secondary, 90-265 Vac/dc power supply, 4 analog outputs: 2-20 mA

Spécifications générales

Product Name
Eaton IQ 260 meter
Catalog Number
IQ260MA65140
UPC
786685139104
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
4.97 in
Product Weight
2 lb
Certifications
ANSI/IEEE Std C62.41
IEC 687 (0.2% accuracy)
ANSI/IEEE Std C12.20 (0.2% accuracy)

Caractéristiques du produit

Type
Meter (with integral display)
Memory
None
Power supply voltage
90-265 Vac/dc
Frequency rating
60 Hz
%Thd - current and voltage
To 40th
Individual harmonics magnitude
None
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Watt Demand
Va demand
Watts
Current Demand
Demand Metering
Per Phase Power Factor
Current & Voltage - Per Phase
View current & voltage phasors on display
Power-Real, Reactive, Apparent
Neutral Current
Logging
Time / date stamp
I/O capability
Analog Input/Output
Digital Input/Output
Communications
Modbus RTU (RS - 485)
Modification 1
4 analog outputs: 2-20 mA
Modification 2
None

Exporter les caractéristiques du produit