Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

IQ260TL55100

IQ 260 Meter, Transducer only (no display), Data logging, 50 Hz, 5A secondary, 90-265 Vac/dc power supply

Spécifications générales

Product Name
Eaton IQ 260 meter
Catalog Number
IQ260TL55100
UPC
786685538549
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
4.93 in
Product Weight
2 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C62.41
ANSI/IEEE Std C12.20 (0.2% accuracy)
IEC 687 (0.2% accuracy)

Caractéristiques du produit

Special features
Data logging
Type
Transducer only (no display)
Memory
None
Power supply voltage
90-265 Vac/dc
Frequency rating
50 Hz
%Thd - current and voltage
To 40th
Individual harmonics magnitude
None
Waveform capture sampling rate
400/cycle
Impulse transient capture
None
ANSI % revenue accuracy
C12.20 (0.2)
Current sensor input
5A
Instrumentation
Watts
Demand Metering
Current & Voltage - Per Phase
Per Phase Power Factor
Va demand
Neutral Current
Power-Real, Reactive, Apparent
Watt Demand
View current & voltage phasors on display
Current Demand
Logging
Data Logging
Time / date stamp
I/O capability
Analog Input/Output
Digital Input/Output
Communications
Modbus RTU (RS - 485)
Modification 1
None
Modification 2
None

Exporter les caractéristiques du produit