Télécharger le document () de 20

JCW-5E

Eaton Bussmann series JCW E-Rated PT medium voltage fuse, Current limiting, 5A, 2.4/5.5 kV, 40 kAIC RMS Symmetrical interrupt rating, E class, Single element, Ferrule end X ferrule end connection, 1 barrel, 2 in diameter

Spécifications générales

Product Name
Eaton Bussmann series JCW E-rated PT fuse
Catalog Number
JCW-5E
UPC
051712694056
Product Length/Depth
1.63 in
Product Height
7.46 in
Product Width
1.63 in
Product Weight
1.1 lb
Compliances
Contact factory

Caractéristiques du produit

Amperage Rating
5 A
Fuse indicator
Non Indicating
Class
Class E
Barrels
1
Element
Single
Interrupt rating
40 kAIC
Connection
Ferrule end x ferrule end
Packaging type
Standard
Voltage rating
2.4 kV, 5.5 kV
Type
Current limiting
Application
Primary protection of medium voltage potential transformers, small medium voltage service transformers, and mall medium voltage control transformers

Exporter les caractéristiques du produit