Recherche de connaissances
Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

K-D30F-CS

EATON MASTER DIFFERENTIAL INSTALL KIT; DANA 30; FRONT

Spécifications générales

Product Name
Eaton Master Differential Installation Kit
Catalog Number
K-D30F-CS
UPC
840379346954
Product Weight
5.4 lb

Caractéristiques du produit

Cover bolts
10
Ring gear bolts
10
Pinion spline count
26
Ring gear rotation
Standard
Cover gasket included
Yes
Pinion shims included
Yes
Carrier shims included
Yes
Crush sleeve included
Yes
Pinion seal included
Yes
Pinion nut included
Yes
Ring gear bolts included
Yes
Head bearing included
Yes
Tail bearing included
Yes
Carrier bearings included
Yes
Axle seals included
Yes
Axle bearings included
No
Thread locking compound
Yes
Gear marking compound
Yes
RTV gasket maker
No
Bearing brand
Timken
Axle spline count
27

Differential Product Selector

Exporter les caractéristiques du produit