Eaton LS-Titan Miniature DIN Limit Switch, Side Rotary, Rod Lever, Polyamide PA66-GF25 enclosure, 6A max AC, 3A max DC, 2NC, Slow Make Break, Positive Opening, 6A at 240Vac, 3A at 24Vdc, Screw Terminals
| Product Name |
Eaton LS-Titan miniature DIN limit switch
|
| Catalog Number |
LS-S02-RR
|
| UPC |
786685392851
|
| Product Length/Depth |
1.22 in
|
| Product Height |
8.08 in
|
| Product Width |
1.81 in
|
| Product Weight |
0.1938 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL Listed
|
| Type |
LS-Titan
|
| Contact Rating |
6A at 240Vac, 3A at 24Vdc
|
| Enclosure material |
Polyamide PA66-GF25
|
| Connection |
Screw terminal
|
| Contact configuration |
2 NC, slow make break, positive opening
|
| Switch type |
Side rotary
Rod lever |
| Operating temperature - max |
158 °F
|
| Operating temperature - min |
-13 °F
|
| Environmental rating |
IP66, IP67
|
| Maximum AC current |
6 A
|
| Maximum DC current |
3 A
|