Eaton Solenoid Safety Interlock Key, LS-Titan, Cabinet door interlock key, Angled, compensating actuator
| Product Name |
Eaton LS-Titan miniature DIN limit switch
|
| Catalog Number |
LS-XNW-ZBZ
|
| UPC |
786685393797
|
| Product Length/Depth |
2.42 in
|
| Product Height |
1.12 in
|
| Product Width |
1.54 in
|
| Product Weight |
0.2 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL Listed
|
| Special features |
Increased tolerance in closing direction for inaccurately closing doors
|
| Type |
LS-Titan
|
| Enclosure material |
Plastic
|
| Actuator |
Angled, compensating actuator
|
| Series |
LS-Titan
|
| Switch type |
Cabinet door interlock key
|
| Operating temperature - max |
158 °F
|
| Operating temperature - min |
-13 °F
|
| Environmental rating |
IP65
|