Eaton LS-Titan miniature DIN limit switch adapter, Push button to limit switch adapter
| Product Name |
Eaton LS-Titan miniature DIN limit switch adapter
|
| Catalog Number |
M22-LS
|
| UPC |
786685402710
|
| Product Length/Depth |
8 in
|
| Product Height |
1.22 in
|
| Product Width |
5 in
|
| Product Weight |
0.0251 lb
|
| Certifications |
UL Listed
|
| Application |
LS-Titan
|
| Operating temperature - max |
158 °F
|
| Operating temperature - min |
-13 °F
|