Eaton Modular Pushbutton, M22, 22.5 mm, Metal, NEMA 4x, 13, IP67, IP69K (IP66 key-release), 100K oversized
| Product Name |
Eaton M22 potentiometer
|
| Catalog Number |
M22M-R100K-RH
|
| UPC |
786685864327
|
| Product Length/Depth |
7 in
|
| Product Height |
1.5 in
|
| Product Width |
5 in
|
| Product Weight |
0.08 lb
|
| Bezel |
Metal
|
| Enclosure |
NEMA 4X
NEMA 13 |
| Environmental rating |
IP67, IP69K (IP66 key-release)
|
| Series |
M22
|
| Size |
22.5 mm
|