Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

MAX-80

Eaton Bussmann series MAX MAXI fuse, Color code tan, 32 Vdc, 80A, 1 kAIC, Non Indicating, MAXI fuse, Blade end, Colored plastic housing, zinc fuse element

Spécifications générales

Product Name
Eaton Bussmann series MAX MAXI fuse
Catalog Number
MAX-80
EAN
5027590448253
UPC
051712274616
Product Length/Depth
1.14 in
Product Height
1.35 in
Product Width
0.35 in
Product Weight
0.3 lb
Compliances
Contact factory
RoHS Compliant

Caractéristiques du produit

Amperage Rating
80 A
Interrupt rating
1 kAIC
Fuse indicator
Non-indicating
Connection
Blade end
Material
Zinc fuse element
Colored plastic housing
Packaging type
Standard
Voltage rating
32 Vdc
Type
MAXI fuse
Special features
Color code tan
Application
Automotive circuits

Exporter les caractéristiques du produit