Eaton DC contactor, Definite Purpose 600 Volt Contactor; Size 0; 10 8 Hour AMP Rating; (1)NO Contact; (1)NC Contact; w/Provision for Mechanical Interlock; 4 Electrical Interlocks; Coil Voltage of 125 VDC; Front Connected
| Product Name |
Eaton DC contactor
|
| Catalog Number |
ME011C
|
| UPC |
782114256275
|
| Product Length/Depth |
6.81 in
|
| Product Height |
7.56 in
|
| Product Width |
3.18 in
|
| Product Weight |
8 lb
|
| Certifications |
CSA Certified
UL Recognized |
| Number of poles |
Double-pole
|
| Amperage rating |
10 A
|
| Voltage rating |
600 VDC
|
| Contact configuration |
1NC & 1NO
|
| Coil operating voltage |
125 VDC
|