Eaton DC contactor, Definite Purpose 600 Volt Contactor; Size 0; 10 8 Hour AMP Rating; (2)NO Contacts; w/Provision for Mechanical Interlock; 2 Electrical Interlocks; Coil Voltage of 125 VDC; Front Connected
| Product Name |
Eaton DC contactor
|
| Catalog Number |
ME020C
|
| UPC |
782114522127
|
| Product Length/Depth |
10.5 in
|
| Product Height |
10.25 in
|
| Product Width |
10 in
|
| Product Weight |
9.78 lb
|
| Certifications |
CSA Certified
UL Recognized |
| Interlock |
2 Electrical Interlocks
|
| Number of poles |
Double-pole
|
| Amperage rating |
10 A
|
| Voltage rating |
600 VDC
|
| Contact configuration |
2NO
|
| Coil operating voltage |
125 VDC
|