Eaton DC contactor, Definite Purpose 600 Volt Contactor; Size 1; 25-AMP; (2)NO Contacts; w/Provision for Mechanical Interlock; 2 Electrical Interlocks; Coil Voltage of 250 VDC; Front Connected
| Product Name |
Eaton DC contactor
|
| Catalog Number |
ME120E
|
| UPC |
782114256350
|
| Product Length/Depth |
6.81 in
|
| Product Height |
6.75 in
|
| Product Width |
5.53 in
|
| Product Weight |
10 lb
|
| Certifications |
CSA Certified
UL Recognized |
| Number of poles |
Double-pole
|
| Contactor size |
1
|
| Amperage rating |
25 A
|
| Voltage rating |
600 VDC
|
| Contact configuration |
2NO
|
| Coil operating voltage |
250 VDC
|