Eaton DC contactor, Definite Purpose 600 Volt Contactor; Size 2; 50 8 Hour AMP Rating; (1)NC Contact; w/Provision for Mechanical Interlock; 2 Electrical Interlocks; Coil Voltage of 125 VDC; Front Connected
| Product Name |
Eaton DC contactor
|
| Catalog Number |
ME201C
|
| UPC |
782114515303
|
| Product Length/Depth |
6.81 in
|
| Product Height |
9.57 in
|
| Product Width |
3.67 in
|
| Product Weight |
10 lb
|
| Certifications |
UL Recognized
CSA Certified |
| Number of poles |
Single-pole
|
| Contactor size |
2
|
| Amperage rating |
50 A
|
| Voltage rating |
600 VDC
|
| Contact configuration |
1NC
|
| Coil operating voltage |
125 VDC
|