Eaton DC contactor, Definite Purpose 600 Volt Contactor; Size 3; 100 8 Hour AMP Rating; (1)NO Contact; w/Provision for Mechanical Interlock; 4 Electrical Interlocks; Coil Voltage of 250 VDC; Front Connected
| Product Name |
Eaton DC contactor
|
| Catalog Number |
ME310E
|
| UPC |
782114256473
|
| Product Length/Depth |
6.81 in
|
| Product Height |
7.78 in
|
| Product Width |
3.18 in
|
| Product Weight |
8 lb
|
| Certifications |
UL Recognized
CSA Certified |
| Number of poles |
Single-pole
|
| Contactor size |
3
|
| Amperage rating |
100 A
|
| Voltage rating |
600 VDC
|
| Contact configuration |
1NO
|
| Coil operating voltage |
250 VDC
|