D Series MOV Suppressor, Module size A, 120 Vac/dc nominal voltage, QTY: 20
| Product Name |
Eaton D series general purpose relay MOV suppressor
|
| Catalog Number |
MOD-AMV120
|
| UPC |
786685219196
|
| Product Length/Depth |
1.5 in
|
| Product Height |
1.5 in
|
| Product Width |
0.5 in
|
| Product Weight |
0.02 lb
|
| Certifications |
UL Listed
CSA Certified cRUus |
| Special features |
Used with Electro-Mechanical Relays
|
| Type |
D3/D5/D7 series
|
| Module size |
A
|
| Nominal voltage |
120 Vac/dc
|
| Quantity |
20
|
| Series |
D3/D5/D7
|