Eaton, MPrelay, MP-3000, Motor protection relay, RS-232, Fixed case, 5A, Motor,, 120Vac, INCOM
| Product Name |
Eaton MPrelay
|
| Catalog Number |
MP3010-INCOM
|
| UPC |
786685244969
|
| Product Length/Depth |
3.7 in
|
| Product Height |
10.25 in
|
| Product Width |
6.72 in
|
| Product Weight |
5.75 lb
|
| Certifications |
CSA Recognized
cUL Listed UL Recognized |
| Application |
Motor
|
| Special features |
INCOM
|
| Type |
MP relay
|
| Product Category |
Motor protection relay
|
| Phase current |
5A
|
| Voltage sensing inputs |
0
|
| Current sensing inputs |
1
|
| Analog outputs |
1
|
| Power supply range |
120Vac
|
| Base relay |
MP-3000
|
| Communication |
RS-232
|
| Options |
Fixed case
|