Eaton Rotary disconnect circuit interruptor, 100 A
| Product Name |
Eaton rotary disconnect switch
|
| Catalog Number |
P3-100/IVS
|
| EAN |
4015080814399
|
| Product Length/Depth |
3.5 in
|
| Product Height |
3.5 in
|
| Product Width |
3.5 in
|
| Product Weight |
0.69 lb
|
| Certifications |
UL Listed
|
| Type |
Circuit interrupter
|
| Amperage Rating |
100A
|