La photo est représentative
Download
Eaton Rotary disconnect main switch, 63 A, Surface mount, Red handle
| Product Name |
Eaton rotary disconnect switch
|
| Catalog Number |
P3-63/I4/SVB/HI11-NA
|
| EAN |
4015082559014
|
| Product Length/Depth |
9.4 in
|
| Product Height |
6.7 in
|
| Product Width |
6.3 in
|
| Product Weight |
1.67 lb
|
| Certifications |
UL Listed
|
| Type |
Main switch
|
| Amperage Rating |
63A
|
| Mounting |
Surface
|
| Mounting hardware |
Surface mounting
|
| Handle color |
Red
|