Eaton Crouse-Hinds series PPC push plug, Rigid/IMC, Plastic, 1"
| Product Name |
Eaton Crouse-Hinds series PPC push plug
|
| Catalog Number |
PPC 100
|
| UPC |
784564739964
|
| Product Length/Depth |
1.37 in
|
| Product Height |
0.88 in
|
| Product Width |
1.18 in
|
| Product Weight |
0.01 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Conduit type |
Rigid/IMC
|
| Material |
Plastic
|
| Trade size |
1"
|