Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

PVML-21-R5N-UNV1-M2

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Cool white, Dimmable, No guard, Heat and impact resistant glass lens, 21000 lm, 131 lm/W, Die cast alum, No mounting module, Narrow optics, 120-277 Vac, 108-250 Vdc, 168W

Spécifications générales

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-21-R5N-UNV1-M2
UPC
662277142199
Product Length/Depth
14.17 in
Product Height
9.53 in
Product Width
14.17 in
Product Weight
22.3 lb

Caractéristiques du produit

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
Dimmable driver
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Narrow
Power factor
0.9
Lumens
21000
Wattage
168W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
131
Voltage rating
120-277 Vac, 108-250 Vdc

Exporter les caractéristiques du produit