Eaton Power Distribution Monitoring and Control, PX Dasboard Control App (includes AEMS app)
| Product Name |
Eaton Power Xpert dashboard
|
| Catalog Number |
PXDB-APP-CONTROL
|
| UPC |
786689367473
|
| Product Length/Depth |
0.01 in
|
| Product Height |
0.01 in
|
| Product Width |
0.01 in
|
| Product Weight |
0.01 lb
|
| Compliances |
CE Marked
|
| Certifications |
UL Recognized
|
| Special features |
Mini USB
|
| Type |
Dashboard control
|